IP 69K and the proTect+ impermeability concept guarantee 100% impermeability after many temperature cycles
Durable laser marking
Housing design based on EHEDG
Reliable resistance to chemicals and oil
High-quality V4A stainless steel housing
Proven high chemical resistance – Ecolab tested and LCP front cap
FDA compliant materials
Heat-resistant and impervious to strong temperature fluctuations
Wide application temperature range from -40 °C to 80 °C
High cleaning temperature up to 100 °C
Applications
Inductive sensors in hygienic design are particularly implemented in processing, storage, packaging, filling and quality control of food and pharmaceutical products.
Control of primary packaging processes in the food sector
Technology
Hygiene design
In conformity with the relevant regulations and directives (3-A sanitary standards, FDA-compliant, based on EHEDG)
No dead space, and easy to clean
Hygienic process connections, pipe connections and seals