Technical data
General data
Type
  • Retro-reflective sensor
Version
  • Transparency object detection
Light source
  • Pulsed red LED
Actual range Sb
  • 7 m
Nominal range Sn
  • 8 m
Polarization filter
  • No
Light indicator
  • LED yellow
Sensitivity adjustment
  • Teach-in
Wave length
  • 660 nm
Electrical data
Response time / release time
  • < 0.1 ms
Teach-in signal time
  • > 500 µs
Adaption time
  • < 20 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 35 mA
Voltage drop Vd
  • <2.2 VDC
Output function
  • Light / dark operate switchable
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 14.8 mm
Height / length
  • 43 mm
Depth
  • 31 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, MABS)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Reflectors
FTDR 047A048
Reflector rectangular 75 x 54 mm

Article no.: 10145961

  • Fastening method screw mounting
  • For Retro-reflective sensors
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10149011
Sensofix series 14

Article no.: 10149011

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
10134964
Mounting bracket series 14 (L design)

Article no.: 10134964

  • Material: Steel

To the top