With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.
The Ethernet encoders of the EAL580 series by the encoder expert Baumer set new benchmarks in the field of absolute encoders.
Demanding applications in machine and plant construction, for example in handling and assembly, graphic and packaging machines, require high precision in real-time with minimal cycle time and jitter.
Baumer offers the first CMOS cameras with an exposure time down to 1 µs in the mainstream segment of digital industrial cameras. The CX models including the second generation...
Baumer is equipping 25 camera models of the LX and CX series with the Precision Time Protocol (PTP) according to the IEEE 1588 Standard, in support of precise time synchronization in Ethernet networks. This allows applications to benefit from all advantages of a PTP-supported inspection system.
With the HMG10P / PMG10P series, Baumer raises the bar for HeavyDuty encoder technology. The encoders enable convenient configuration by any input device via WLAN adapter for individual configuration...
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.