Electronic speed switch
Electronic speed switch
Connector M8, 3 pin, straight
Connector M8, 4 pin, straight
Connector M8, 3 pin, angular
Connector M8, 4 pin, angular
Connector M5, 4 pin, straight, 2 m, shielded
Connector M12, 4 pin, angular
Connector M12, 5 pin, angular
Connector M12, 4 pin, straight
Connector M12, 5 pin, straight
Inductive distance sensors
M5 straight connector to M9 straight mating connector, 4-pin, 2 m, shielded
Magnetic ring for bearingless encoder
Small impulse counters
FKM
FKM
M8 straight connector to M8 straight mating connector, 3-pin, 0,25 m
M8 straight connector to M8 straight mating connector, 3-pin, 0,5 m
M8 straight connector to M8 straight mating connector, 3-pin, 1 m
M8 straight connector to M8 straight mating connector, 3-pin, 2 m
M8 straight connector to M8 straight mating connector, 3-pin, 5 m
Magnetic ring for bearingless encoder
USB 3.0, 3,1 Megapixel, Monochrome
USB 3.0, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Monochrome
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Monochrome
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Monochrome
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Monochrome
Gigabit Ethernet, 3,1 Megapixel, Monochrome
3,1 Megapixel, Color, NVIDIA Jetson Nano
3,1 Megapixel, Monochrome, NVIDIA Jetson Nano
Shielded cable 6 wires, 5,0 m
Shielded cable 6 wires, 10,0 m
Shielded cable 8 wires, female connector, 5,0 m
Shielded cable 8 wires, male connector, 5,0 m
Shielded cable 3 wires, 5,0 m
Connector M8, 3 pin, straight, 3 m
Connector M8, 4 pin, straight, 2 m