Electronic speed switch
Electronic speed switch
Connector M8, 3 pin, straight
Connector M8, 4 pin, straight
Connector M8, 3 pin, angular
Connector M8, 4 pin, angular
Connector M12, 4 pin, angular
Connector M12, 5 pin, angular
Connector M12, 4 pin, straight
Connector M12, 5 pin, straight
Gigabit Ethernet, 2 Megapixel, Color
Connector M9, 5 pin, straight, 2 m, shielded
Connector M9, 5 pin, straight, 5 m, shielded
Connector M9, 5 pin, straight, 10 m, shielded
Connector M9, 5 pin, straight, 20 m, shielded
Connector M9, 5 pin, angular, 1 m, shielded
Connector M9, 5 pin, angular, 2 m, shielded
Connector M9, 5 pin, angular, 5 m, shielded
Connector M9, 5 pin, angular, 10 m, shielded
Count input for PNP, NPN or AC logic
M12 straight connector to M12 straight mating connector, 4-pin, 1 m
M12 straight connector to M12 straight mating connector, 4-pin, 2 m
Analog output / redundant
Interface CANopen®
Interface SSI