Electronic speed switch
Electronic speed switch
Connector M8, 3 pin, straight
Connector M8, 4 pin, straight
Connector M8, 3 pin, angular
Connector M8, 4 pin, angular
Connector M5, 4 pin, straight, 2 m, shielded
Connector M12, 4 pin, angular
Connector M12, 5 pin, angular
Connector M12, 4 pin, straight
Connector M12, 5 pin, straight
Inductive distance sensors
M5 straight connector to M9 straight mating connector, 4-pin, 2 m, shielded
Count input for PNP, NPN or AC logic
M12 straight connector to M12 straight mating connector, 4-pin, 1 m
M12 straight connector to M12 straight mating connector, 4-pin, 2 m
Magnetic ring for bearingless encoder
Magnetic ring for bearingless encoder
Connector M12, 4 pin, straight, 5 m, shielded
Connector M12, 4 pin, straight, 10 m, shielded
Connector M12, 4 pin, straight, 2 m, V4A-PP
Connector M12, 4 pin, straight, 5 m, V4A-PP
Connector M12, 4 pin, straight, 10 m, V4A-PP
Connector M12, 4 pin, straight, 25 m, V4A-PP
Connector M12, 4 pin, straight, 2 m, shielded
Connector M12, 4 pin, straight, 5 m, shielded
Connector M12, 4 pin, straight, 10 m, shielded
Connector M12, 5 pin, straight, 10 m, shielded
Connector M12, 8 pin, straight, 2 m, shielded
Connector M12, 5 pin, straight, 5 m, Niro, shielded
Connector M12, 8 pin, straight, 5 m, Niro, shielded
Connector M12, 4 pin, straight, 2 m, shielded
Connector M12, 4 pin, straight, 5 m, shielded
Connector M12, 4 pin, straight, 10 m, shielded
Analog output / redundant
Interface CANopen®
Interface SSI
Connector M12, 5 pin, straight, 2 m, shielded
Connector M12, 5 pin, straight, 5 m, shielded
Connector M12, 5 pin, straight, 10 m, shielded
Connector M12, 4 pin, straight, 5 m
Connector M12, 4 pin, straight, 10 m
Connector M12, 5 pin, straight, 2 m
Connector M12, 5 pin, straight, 5 m