Connector M5, 3 pin, angular, 5 m
Connector M5, 3 pin, angular, 2 m
Connector M5, 3 pin, straight, 5 m
Connector M5, 3 pin, straight, 2 m
Connector M5, 3 pin, straight, 10 m
Connector M12, 4 pin, angular, 5 m, V4A-PP
Connector clip fastener, 3 pin, straight, 5 m
Connector M8, 4 pin, angular, 5 m
Connector M8, 3 pin, angular, 5 m
Connector M8, 4 pin, angular, 5 m, shielded
Connector M8, 3 pin, angular, 5 m, shielded
Connector M12, 4 pin, angular, 5 m
Connector M12, 5 pin, angular, 5 m
Connector M12, 3 pin, angular, 5 m
Connector M12, 4 pin, angular, 5 m, shielded
Connector M12, 5 pin, angular, 5 m, shielded
Connector M9, 5 pin, angular, 5 m, shielded
Connector M12, 4 pin, angular, 5 m, shielded
Connector clip fastener, 4 pin, straight, 5 m
Connector M8, 3 pin, angular, 5 m
90° shielded cable 12 wires, female connector, 5,0 m
Inductive sensors NAMUR
M12 angled connector to M8 straight mating connector, 3-pin, 5 m
M8 angled connector to M8 straight mating connector, 3-pin, 5 m
M8 angled connector to M8 straight mating connector, 4-/3-pin, 5 m
SmartReflect Light barriers - washdown
SmartReflect Light barriers - hygiene
SmartReflect Light barriers - hygiene
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive distance sensors - subminiature
Reflective tape rectangular 5 x 500 mm
Reflective tape rectangular 20 x 500 mm