Fork sensors
Fork sensors
Fork sensors
Fork sensors
Fork sensors
Fork sensors
Angle sensors
Fork sensors
Fork sensors
Fork sensors
Fork sensors
Fork sensors
Fork sensors
Angle sensors
Angle sensors
Fork sensors
With metal housing
Camera Link®,12 Megapixel, Monochrome
Camera Link, 12 Megapixel, Color
Dual GigE, 12 Megapixel, Monochrome
Dual GigE, 12 Megapixel, Color
Gigabit Ethernet, 12 Megapixel, Monochrome
10 GigE, 12 Megapixel, Monochrome
10 GigE, 12 Megapixel, Color
Gigabit Ethernet, 12 Megapixel, Monochrome
Through hollow shaft ø10 to ø16 mm
ARCUS-M white 24VDC with M8 connector
HI-LIGHT-120 white 24VDC with M8 connector
RONDO-LX white 120° 24VDC with M8 connector
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Fork sensors
Angle sensors
Fork sensors
Fork sensors
RONDO-LX IR 850nm 120° 24VDC with M8 connector
ZVI-CORONA-180 IP65 w 120° SC M8
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature
Inductive proximity switch - subminiature