Reflector rectangular 191 x 47 mm
Reflector rectangular 32 x 20 mm
Reflective tape rectangular 20 x 175 mm
Reflector rectangular 15 x 25 mm
Reflective tape rectangular 20 x 20 mm
Stainless steel reflector for SmartReflect in hygiene design
Reflector rectangular 48 x 32,5 mm
Reflector rectangular 411 x 62 mm
Reflector rectangular 75 x 54 mm
Stainless steel reflector for retro-reflective sensor in hygiene design
Stainless steel reflector for SmartReflect in washdown design
Ecolab approved reflector
Reflector rectangular 84 x 84 mm
Reflector rectangular 43 x 20,3 mm
Reflector rectangular 40 x 18 mm
Reflector rectangular 50 x 27 mm
Reflector rectangular 16,8 x 12,8 mm
Reflector rectangular 60 x 51 mm
Fastening clamp for micro cylinder ø 20 mm (A)
Fastening clamp for round cylinder ø 20 mm
Reflective tape rectangular 20 x 100 mm
Reflective tape rectangular 20 x 180 mm
Reflective tape rectangular 20 x 500 mm
Reflective tape rectangular 20 x 1000 mm
Reflective tape rectangular 20 x 1600 mm
Reflector round Ø 25,2 mm
Reflector bracket high
Reflector bracket lateral
Fork sensors
Fork sensors
Explosion-proof point level detection in the hygiene sector
Explosion-proof point level detection in the hygiene sector
Explosion-proof point level detection in the hygiene sector
Explosion-proof point level detection for industrial applications
Explosion-proof point level detection for industrial applications
Explosion-proof point level detection for industrial applications
Explosion-proof point level detection in the hygiene sector
Explosion-proof point level detection for industrial applications
Industrial compact RTD temperature sensor
Industrial compact RTD temperature sensor
Bolt circle ø76 mm, mounting M3