Small impulse counters
On-axis magnet for bearingless encoders
Magnetic rotor for bearingless encoder
Manual format adjustment, through hollow shaft ø25 mm
Motor-assisted format adjustment, through hollow shaft ø25 mm
Motor-assisted format alignment for external encoder connection, through hollow shaft ø25 mm
Small impulse counters
Position display
Small impulse counters
Count input for PNP, NPN or AC logic
Count input for PNP, NPN or AC logic
Small tachometers and frequency displays
Reflector round Ø 15 mm
Point level detection based on frequency deviation technology for high-temperature hygienic applications
Fastening clamp for round cylinder ø 13,3 mm
On-axis magnet for bearingless encoders
Magnetic rotor for bearingless encoder
Pressure transmitter for industrial applications
Pressure transmitter for industrial applications
Pressure transmitter for industrial applications
Fully welded pressure transmitter with flush membrane
Fully welded pressure transmitter with flush membrane
Pressure transmitter for industrial applications
Mini encoder with blind hollow shaft ø4 mm
Mini encoder with blind hollow shaft ø4 mm
Adapter set for C- and T-slot sensors in standard slots
Ultrasonic distance measuring sensors - standard
Fully welded pressure sensor with hygienic connection
Ultrasonic distance measuring sensors - standard
Fully welded pressure transmitter with flush membrane and touch screen
Fully welded pressure transmitter with flush membrane and touch screen
Plastic fiber optic cable
Through hollow shaft ø14 mm
Mounting bracket for round cylinders with tie rods ø 5 ... 9 mm
Mounting bracket for round cylinders with tie rods ø 32 ... 40 mm
Mounting bracket for round cylinders with tie rods ø 50 ... 63 mm
Mounting bracket for round cylinders with tie rods ø 82 ... 100 mm
Mounting bracket for round cylinders with tie rods ø 125 mm
Fastening clamp for micro cylinder ø 8 mm (A)
Fastening clamp for micro cylinder ø 10 mm (A)
Fastening clamp for micro cylinder ø 12 mm (A)
Fastening clamp for micro cylinder ø 16 mm (A)
Fastening clamp for micro cylinder ø 20 mm (A)