Baumer has extended the flexible and cost-effective OptoPulse® EIL580 encoder family and has presented additional variants with the attachment forms EURO flange B10 and square flange.
Typically high shaft loads and situation-induced axial impact or overloads in shaft copying systems present a real challenge to encoders.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.