Technical data
General data
Mounting type
  • Flush
Measuring distance Sd
  • 0 … 2 mm
Resolution
  • < 0.001 mm (stat.)
  • < 0.005 mm (dynam.)
Repeat accuracy
  • 0.02 mm
Linearity error
  • ± 140 µm (S = 0 ... 2 mm)
  • ± 60 µm (S = 0,5 ... 1,5 mm)
Temperature drift
  • ± 5 % (Full Scale: -10 ... +70 °C)
  • ± 3 % (Full Scale: 0 ... +60 °C)
Approvals/certificates
  • EN 60947-5-2:2007
Electrical data
Response time (factory characteristic)
  • < 0.5 ms
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • Current output
Output signal
  • 0 ... 10 mA
Load resistance
  • > 30 V min. 500 Ω
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 8 mm
Housing length
  • 46 mm
Connection types
  • Connector M8
Tightening torque max.
  • 10 Nm (A: 7 Nm)
Ambient conditions
Operating temperature
  • -10 … +70 °C
Storage temperature range
  • -40 … +85 °C
Protection class
  • IP 67

Downloads
Data sheet
Operating Manual
CAD
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix series 08 round

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Connectors and mating connectors
ESG 32SH0200
Connector M8, 3 pin, straight, 2 m

Article no.: 10127785

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32SH0500
Connector M8, 3 pin, straight, 5 m

Article no.: 10127787

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32SH1000
Connector M8, 3 pin, straight, 10 m

Article no.: 10127789

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH0200
Connector M8, 3 pin, angular, 2 m

Article no.: 10127794

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH0500
Connector M8, 3 pin, angular, 5 m

Article no.: 10127795

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH1000
Connector M8, 3 pin, angular, 10 m

Article no.: 10127796

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32SH0500G
Connector M8, 3 pin, straight, 5 m, shielded

Article no.: 10125607

  • Connecting cable for Connector type M8
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 32SH1000G/T
Connector M8, 3 pin, straight, 10 m, shielded

Article no.: 11092754

  • Connecting cable for Connector type M8
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 31SH0200G
Connector M8, 3 pin, angular, 2 m, shielded

Article no.: 11010527

  • Connecting cable for Connector type M8
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 31SH0500G
Connector M8, 3 pin, angular, 5 m, shielded

Article no.: 10128456

  • Connecting cable for Connector type M8
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers


To the top