Technical data
Sensor information
Sensor
  • Sony IMX540 Gen4
Mono/Color
  • Color
Sensor type
  • 4/3″ CMOS
Shutter type
  • Global shutter
Resolution
  • 5312 × 4592 px
Pixel size
  • 2.74 × 2.74 µm
Exposure time
  • 0.039 … 60000 ms
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 5312 × 4592 px, max. 15 fps
  • Binning 2×2, 2656 × 2296 px, max. 15 fps
  • Binning 2×1, 2656 × 4592 px, max. 15 fps
  • Binning 1×2, 5312 × 2296 px, max. 15 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 5312 × 4592 px, max. 15 fps
Pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • RGB8
  • BGR8
Image preprocessing
Analog controls
  • Gain (0 … 48 dB)
  • Offset (0 … 255 LSB 12 Bit)
Color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
Color processing
  • Integrated color processor for high quality color calculation
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • Color Processing (RGB, BGR, Mono)
  • Color Enhancement (with optimized ColorTransformationMatrix)
  • LUT / Gamma
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
Calibration data
  • Integrated color correction matrix (3000 K, 5000 K, 6500 K, 9500 K, and user defined)
  • Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values)
  • Customer data storage (128 bytes user defined)
Internal image buffer
  • 140 MB
  • 2 image (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • USB 3.0, Transfer Rate 5000 Mbits/sec, Connector: USB 3.0 Micro B
Process interface
  • M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180)
Power supply
  • via USB 3.0 interface
Mechanical data
Lens mount
  • C-mount
Width
  • 29 mm
Height
  • 29 mm
Depth
  • 38 mm
Weight
  • ≤ 90 g
Material
  • zinc die casting, baked varnish
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
  • 36 … 57 V DC (Power over Ethernet)
Power consumption
  • Approx. 3.3 W @ 15 fps
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • 0 … +65 ° @ T = measurement point
Storage temperature
  • -20 … +70 °C
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40 (with mounted lens and cable)
Digital I/Os
Lines
  • 1 input line
  • 1 output line
  • 2 general purpose lines
Output line sources
  • Off
  • Exposure Active
  • Timer1
  • Readout Active
  • User0
  • User1
  • User2
  • TriggerReady
Conformity
Conformity
  • CE
  • RoHS

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Baumer IPConfig Tool v2.0.2 (Windows)

  • Third Party Software


Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD
Tools
EPLAN

Drawings
Dimension drawing

Accessories
Starter Kit
The selected altAttribute does not exist! VCXU Starter Kit

Article no.: 11165159

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type E
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
PCIe / Adapters – ZVA-PCIe_2x_external_USB_3.0 ZVA-PCIe_2x_external_USB_3.0

Article no.: 11141165

  • PCI Express USB 3.0 interface board
  • PCIe x1 (single lane)
  • 2 ports
  • single lane
  • incl. 16.5 cm adapter cable SATA male connector to 1x SATA female connector and 1x Molex female connector
  • cable with Molex connector for PC power supply
  • mini bracket
PCIe / Adapters – ZVA-IOI PCIe USB3.0 Quad Channel 4 Port ZVA-IOI PCIe USB3.0 Quad Channel 4 Port
PCIe USB 3.0, 4 ports

Article no.: 11119094

  • PCI Express USB 3.0 interface board with 4 ports
  • Express Bus x4 Gen 2
  • supports screw lock connectors
Housing accessories
Housing accessories – Housing base set B V4A VCXG.I r IP69K Housing base set B V4A VCXG.I r IP69K

Article no.: 11207844

  • Stainless steel housing base set for Pharma and Food & Beverage applications (incl. Splash and food zones)
  • Hygienic design (design according to EHEDG guidelines) to house VCXG.I cameras, IP69K protection
  • Housing corpus with clamp elements to position the chosen VCXG.I camera
  • M40 hygienic gland and M40 stainless steel counter nut to for fixation at the machine wall
  • sealed up cable gland for IP68 protection inside the machine
  • To be ordered separately: stainless steel lens protection Tube M60 V4A IP69K (11208732) necessary to close the housing
Clamp Elements CX 29 x 29 mm V4A IP69K

Article no.: 11217114

  • Clamp elements to insert standard CX series cameras (VCXG and VCXU) into the “Housing base set B V4A VCXG.I r IP69K” (11207844)
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Housing V4A IP69K Mounting Tool

Article no.: 11208719

  • Mounting tool to seal the stainless steel V4A VCXG.I r IP69K housing system
The selected altAttribute does not exist! Tube M60 V4A IP69K Acryl

Article no.: 11208732

  • stainless steel lens protection with PMMA cover glass (FDA certified)
  • suitable for Housing base set B V4A VCXG.I r IP69K (11208744)
  • thread: M60
  • length 31 mm
Cover Glass Replacement Acryl 2"

Article no.: 11217113

  • Replacement cover glass for exchange in "Tube M60 V4A IP69K Acryl" (11208732)
  • PMMA material FDA certified
Sealing ReplacementSet Housing V4A IP69K

Article no.: 11217115

  • Complete sealing replacement set to exchange all sealings of the stainless steel V4A VCXG.I r IP69K housing system using the "Tube M60 V4A IP69K Acryl"
  • incl. Flouroprene XP41 sealings, TPU sealing, EPDM O-rings (inside only)
Housing accessories – Rotation lock M40 VA4 IP69K Rotation lock M40 VA4 IP69K

Article no.: 11208731

  • Rotation lock for Housing base set B V4A VCXG.I r IP69K (11208744) with clamping part for safe position locking
Lens accessories
Lenses / Lens accessories – Filter CL/27 (R2) ROT PENTAX Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5
Lenses / Lens accessories – ZVL-Adapter S-Mount / C-Mount ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount
Lenses / Lens accessories – ZVF-Filter Holder Mounting Tool ZVF-Filter Holder Mounting Tool

Article no.: 11177601

  • Mounting tool to screw in filter holders
Lenses / Lens accessories – Close-up ring set ZVS-FP-RGST six-piece Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Lenses / Lens accessories – ZVK-Sealing Pack 2.41*10.82mm – ZVK-Sealing Pack 3.05*11.3mm – ZVK-Sealing Pack 3.05*8.36mm – ZVK-Sealing Pack 3.05*9.83mm ZVK-Sealing Pack 3.05*9.83mm

Article no.: 11177211

  • 5 sealings for VCX cameras with Sony IMX250 and IMX265 sensors to install instead of the filter in color models
  • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.
Lens
Placeholder original ZVL-M0828-MPW3

Article no.: 11703660

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
Placeholder original ZVL-M1228-MPW3

Article no.: 11704871

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
Placeholder original ZVL-M1628-MPW3

Article no.: 11704872

  • Computar lens
  • 16 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
Placeholder original ZVL-M2528-MPW3

Article no.: 11704873

  • Computar lens
  • 25 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-M3528-MPW3

Article no.: 11704874

  • Computar lens
  • 35 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-M5028-MPW3

Article no.: 11704875

  • Computar lens
  • 50 mm
  • F 2,8-16
  • format 2/3″
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM6HC

Article no.: 11215056

  • Kowa lens
  • 6 mm
  • F 1,8-16
  • format 1"
  • M.O.D. 0,1 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM8HC 8mm/f1,4 Obj Kowa LM8HC 8mm/f1,4

Article no.: 11092599

  • Kowa lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,1 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM12HC 12mm/f1,4 Obj Kowa LM12HC 12mm/f1,4

Article no.: 11092600

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM16HC 16mm/f1,4 Obj Kowa LM16HC 16mm/f1,4

Article no.: 11092601

  • Kowa lens
  • 16 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM25HC 25mm/f1,4 Obj Kowa LM25HC 25mm/f1,4

Article no.: 11092602

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM35HC 35mm/f1,4

Article no.: 11143330

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM50HC 50mm/f1,4

Article no.: 11143331

  • Kowa lens
  • 50 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,5 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM12HC-SW 12,5mm/f1,4 Obj Kowa LM12HC-SW 12,5mm/f1,4

Article no.: 11097919

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • locating screw for aperture and focus
  • via RS485 interface
  • M.O.D. 0,9 m
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM25HC-SW 25mm/f1,4

Article no.: 11092603

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • SWIR optimized
  • C-mount
Lenses / Lens accessories – Obj Kowa LM35HC-SW 35mm/f1,4 Obj Kowa LM35HC-SW 35mm/f1,4

Article no.: 11092605

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,4 m
  • SWIR optimized
  • C-mount
Lenses / Lens accessories – Obj Kowa LM50HC-SW 50mm/f1,4 Obj Kowa LM50HC-SW 50mm/f1,4

Article no.: 11087250

  • Kowa lens
  • 50mm
  • F1,4-16
  • format 1"
  • M.O.D. 0,6 m
  • SWIR optimized
  • C-mount
Network components
Network components – GigE Power Switch GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
Cables – KSG U2/KSGU6GV0300G KSG U2/KSGU6GC0300G

Article no.: 11702660

  • USB 3.0 interface cable
  • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
  • length 3.0 m
Cables – KSG U2/KSGU6GV0300G KSG U2/KSGU6GC0500G

Article no.: 11702816

  • USB 3.0 interface cable
  • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
  • length 5.0 m
Cables – Z-ESG 32FP0500G – Z-ESG 32FP1000G Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
Cables – Z-ESW 31FH0500 Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m

Article no.: 11105262

  • process interface cable
  • 90° angled M8/8-pin female connector to open wires
  • length 5,0 m
  • alternative article: CAM8.A8-11232605
Mountings and heat sinks
Mountings / Heat sinks – Mounting Adapter Type D (Front) Mounting Adapter Type D (Front)

Article no.: 11165176

  • mounting adapter for VCXU, VCXG and VCXG.I cameras incl. screw (hexagon socket)
  • stable front side mounting
Mountings / Heat sinks – Mounting Adapter Type E Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting
Mountings / Heat sinks – Heat Sink Type C Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm
Mountings / Heat sinks – Adapter CX- / TX-Mount Adapter CX- / TX-Mount

Article no.: 11165175

  • mounting adapter for cameras of the CX and EX series to reach mounting dimensions of TX cameras incl. screws (hexagon socket)
Mountings / Heat sinks – Mounting Adapter Type H Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LX and QX series incl. screw (hexagon socket)
  • rotatable mounting

To the top