Technical data
General data
Scanning range Sd
  • 15 … 500 mm
Scanning range close limit Sdc
  • 15 … 500 mm
Scanning range far limit Sde
  • 15 … 500 mm
Version
  • IO-Link
  • Multiplex version
Hysteresis typ.
  • 4 % Sde
Repeat accuracy
  • 0.5 mm
Temperature drift
  • < 2 % of distance to target Sde
Power-up drift
  • Compensated after 15 min.
Response time ton/toff min
  • < 16 ms
Response time ton/toff standard
  • < 40 ms
Sonic frequency
  • 290 kHz
Adjustment
  • qTeach, line-Teach, IO-Link
Light indicator
  • LED yellow
Power on indication
  • LED green
Alignment measuring axis
  • < 2°
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 12 mA
Output circuit
  • Push-pull
Output current
  • <100 mA
Voltage drop Vd
  • <3 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 38,4 kBaud (COM 2)
Cycle time
  • ≥ 8 ms
Process data length
  • 48 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 8-15 = scale factor
  • Bit 16-47 = 32 Bit measurement
IO-Link port type
  • Class A
Additional data
  • Distance
  • Excess gain
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms
Adjustable parameters
  • Switching point
  • Switching hysteresis
  • Measured value filtering
  • Time filters
  • LED status indicators
  • Output logic
  • Output circuit
  • Counter
  • Beam forming
  • Analog output characteristic
  • Deactivate the sensor element
  • Find Me function
Mechanical data
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Width / diameter
  • 20.5 mm
Height / length
  • 41 mm
Depth
  • 15 mm
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Software Manual
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZUSDF-USS.S20
Sonic beam deflector series 20

Article no.: 10153290

  • Sonic beam deflector for ultrasonic sensors

To the top