Technical data
General data
Emitter / receiver
  • Emitter
Scanning range Sd
  • 0 … 2000 mm
Sonic frequency
  • 220 kHz
Power on indication
  • LED green
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 12 mA
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Width / diameter
  • 20.5 mm
Height / length
  • 41 mm
Depth
  • 15 mm
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
Software Manual
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting receiver
The selected altAttribute does not exist! UF200.EB0-GP2J.72N

Article no.: 11708349

  • Most reliable object detection through barrier principle
  • Acquisition of two independent limit values
  • Detection of double sheets
  • High performance in compact housing
  • Metal connector
The selected altAttribute does not exist! UF200.EB0-GP2J.72CU

Article no.: 11708350

  • Most reliable object detection through barrier principle
  • Acquisition of two independent limit values
  • Detection of double sheets
  • High performance in compact housing
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top