Data sheet – EN580E.IL-TT12.GB1T2.01024.K
Data sheet – EN580E.IL-TT12.GB1T2.01024.K
Data sheet – EN580E.IL-TT12.GB1T2.01024.K
EN580E.IL
UL-Listing: E217823
EN580E.IL - through hollow shaft ø12 mm, flange connector M23
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
|
Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
|
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6
Article no.: 11067367 |
|
|
Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3
Article no.: 11100198 |
|
|
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4
Article no.: 11113210 |
|
|
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4
Article no.: 11124300 |
|
|
Fan cover clip 8 mm
Article no.: 11106627 |
|
|
Insulating sleeve ø10 mm/ø12 mm/25 mm long
Article no.: 11116921 |
|
|
Insulating sleeve ø12 mm/ø14 mm/25 mm long
Article no.: 11116923 |
|
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
|
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
|
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
|
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|
|
Connector M23 (S2BG12), 1 m cable (incremental)
Article no.: 11072792 |
|
|
Connector M23 (S2BG12), 2 m cable (incremental)
Article no.: 11072796 |
|
|
Connector M23 (S2BG12), 5 m cable (incremental)
Article no.: 11072804 |
|
|
Connector M23 (S2BG12), 10 m cable (incremental)
Article no.: 11072815 |
|