• Image
  • Product name
  • Overview
  • Availability

Filter by attributes

Product group

Product

Data interface

Number of ports

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Manufacturer

Focal range

Format

Lens resolution

Color

Construction design

Material

Material of cover glass

Inner diameter

External diameter

Length of tube

Lens mount

Image Product name Overview Availability
FFPR-i100-W

Article no.: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
Delivery time
on request
Inquire
FLDL-i150x15-W

Article no.: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Delivery time
immediately available
Inquire
FLDL-TP-Si200x100-W

Article no.: 11086537

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 116 mm × 228 mm × 23,5 mm housing
Delivery time
on request
Inquire
FLDL-TP-Si36-W

Article no.: 11086536

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
Delivery time
on request
Inquire
FLDL-TP-Si85x77-W

Article no.: 11086538

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
Delivery time
immediately available
Inquire
FLDR-i90B-IR24

Article no.: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
immediately available
Inquire
FLDR-i90B-SR24

Article no.: 11154321

Overview
    • flashable LED ring light
    • red (626 nm)
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
immediately available
Inquire
FLDR-i90B-W

Article no.: 11085869

Overview
    • flashable LED ring light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
Delivery time
immediately available
Inquire
FLFL-Si60-IR24

Article no.: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
Delivery time
on request
Inquire
ZVI-ARCUSM_24VDC_WEIß_120°

Article no.: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
Delivery time
on request
Inquire
ZVI-FLDL-i86x15-W

Article no.: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-HILIGHT120_24VDC_WEIß

Article no.: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-HILIGHT80_24VDC_WEIß

Article no.: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
Delivery time
immediately available
Inquire
ZVI-RONDOLX_24VDC_IR850NM_120°

Article no.: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
immediately available
Inquire
ZVI-RONDOLX_24VDC_IR850NM_50°

Article no.: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
on request
Inquire
ZVI-RONDOLX_24VDC_WEIß_120°

Article no.: 11130179

Overview
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Delivery time
on request
Inquire
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

Article no.: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Article no.: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Article no.: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
ZVI-TOPLINED1_24VDC_WEIß_120°

Article no.: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Delivery time
on request
Inquire
VB Fix Kit FLDR-i90B large

Article no.: 11092204

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 93 mm
Delivery time
on request
Inquire
VB Fix Kit FLDR-i90B small

Article no.: 11092203

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 57 mm
Delivery time
on request
Inquire
VB Fix Kit RONDO-LX large

Article no.: 11136139

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 93 mm
Delivery time
on request
Inquire
VB Fix Kit RONDO-LX small

Article no.: 11136136

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 57 mm
Delivery time
on request
Inquire
ZVI-FLDR_i90B_DP_Diffuser A1_421

Article no.: 11167413

Overview
    • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
Delivery time
immediately available
Inquire
ZVI-Polarizer_holder_FLDR_i90B

Article no.: 11167411

Overview
    • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
    • incl. screws
Delivery time
on request
Inquire
ZVI-VB_Fix_Kit_Industrial_Light

Article no.: 11076264

Overview
    • VeriSens® illumination fix kit
    • Scales for the documentation of the application setup, also for its replication
    • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
    • Length: 130 mm
Delivery time
on request
Inquire
Obj CITRINE 1,4/12 C

Article no.: 10170038

Overview
    • Schneider Kreuznach lens
    • 12 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,614 m
    • C-mount
Delivery time
on request
Inquire
Obj CITRINE 1,4/17 C

Article no.: 10170041

Overview
    • Schneider Kreuznach lens
    • 17 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,16 m
    • C-mount
Delivery time
immediately available
Inquire
Obj CITRINE 1,4/23 C

Article no.: 11035165

Overview
    • Schneider Kreuznach lens
    • 23 mm
    • F 1,4-11
    • format 2/3"
    • M.O.D. 0,211 m
    • C-mount
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top