Dane techniczne
Voltage supply
  • HEAG 171: 9...26 VDC; 5 VDC ±5 %
  • HEAG 172: 9...26 VDC
Consumption
  • ≤200 mA
Inputs
  • HEAG 171: 4 x TTL
  • HEAG 172: 4 x HTL
Input signals
  • K1, K2, K3, K4 + inverted
Outputs
  • 4 x fiber-optic
Output signals
  • Fiber-optic 1, 2, 3 and 4
Transmission frequency
  • ≤250 kHz
Transmission length
  • ≤300 m
Approval
  • CE
Dimensions W x H x L
  • 122 x 122 x 80 mm
Protection EN 60529
  • IP 65
Operating temperature
  • -20...+70 °C (without dew)
Connection
  • 3x cable gland M20x1.5
  • 4x cable gland M16x1.5

Pliki do pobrania
Data sheet
Operating Manual
Declaration of conformity

Na szczyt