Dane techniczne
Measuring range
  • 0 … 1600 bar
Min. measuring span
  • 60 bar
Max. measuring span
  • 1600 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • 0,04 % FSR
  • 0,1 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0,1 % FSR
  • ± 0,25 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0,03 % FSR/10 K , measuring span
  • ≤ 0,03 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0,1 % FSR/a
Max. turndown ratio
  • 5 : 1
Rise time (10 ... 90 %)
  • ≤ 5 ms
Explosion protection
  • ATEX II 1/2G Ex ia IIC T4/T6 Ga/Gb
  • ATEX II 1D Ex ia IIIC T (200) 107 °C IP6X Da
  • ATEX II 1G Ex ia IIC T4/T6 Ga

oprogramowanie
Software

Pliki do pobrania
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
3D CAD / CAE

Rysunki
Drawings

Housing with connector M12-A, 4-pin

(png | 23 KB)

Housing with connector DIN EN 175301-803 A (DIN 43650 A), 4-pin

(png | 54 KB)

Housing with cable outlet, 3-wire, 1.5 m length

(png | 39 KB)
The selected altAttribute does not exist!

G 1/4 B EN 837-1 (BCID: G30)

(png | 40 KB)
The selected altAttribute does not exist!

G 1/2 B EN 837-1 (BCID: G31)

(png | 42 KB)
The selected altAttribute does not exist!

1/4-18 NPT (BCID: N01)

(png | 37 KB)
The selected altAttribute does not exist!

1/2-14 NPT (BCID: N02)

(png | 39 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E (BCID: G50)

(png | 40 KB)
The selected altAttribute does not exist!

M14 x 1.5, cone 60° (BCID: M05)

(png | 44 KB)
The selected altAttribute does not exist!

G 1/2 A DIN 3852-E (BCID: G51)

(png | 41 KB)
The selected altAttribute does not exist!

G 1/4 A ISO 228-1 female thread (BCID: G21)

(png | 42 KB)

Na szczyt