Product portfolio
The selected altAttribute does not exist!

Short wave infrared (SWIR) cameras

CX series (VCXG.SWIR.XC cameras)

  • 1.3 MP and 71 fps
  • Sony SenSWIR sensor IMX990 with 400–1700 nm
  • Cooling pipe integrated in the housing (optional use)
  • Recommended for invisible light
  • Dual Use Classification ECCN/AL: 6A003B
Open in product selector
Accessories image processing

Accessories image processing

  • Mountings, cables, power supplies
  • Lenses, filter, illuminations
  • PCIe interface cards
  • Network components
Open in product selector

Your benefits
Short Wavelength Infrared (SWIR)
The selected altAttribute does not exist!

 

ATTENTION: This product is subject to statutory export control regulations and may require written information on intended end use and final destination! Dual Use Classification ECCN/AL: 6A003B


SWIR technology
The selected altAttribute does not exist!

The Baumer SWIR industrial cameras of the CX.XC series are industry-capable GigE Vision short-wave infrared cameras. Integrating highly sensitive Sony SenSWIR InGaAs sensors, these cameras feature image acquisition both in the spectrum of visible and non-visible light, i.e. wavelength 400 to 1700 nm. 

This way, the technology opens up new application potentials with high precision requirements, as for example in the food industry as well as the semiconductor and pharmaceutical industries.


SWIR application examples

Applications
Short Wavelength Infrared (SWIR) technology

Defect Pixel Correction
How to avoid defect pixels for SWIR applications – made by Baumer
The selected altAttribute does not exist!

InGaAs sensors show significant more defect pixels due to technology compared to silicon-based CMOS sensors.

Example: Image without any corrections (left) | Image with combined static and dynamic defect pixel correction (right)
(Image acquisition Sony IMX990: 1,350 nm, Use at ambient temperature: typical temperature at the image sensor 35°C)

 

Why is it important to avoid defect pixels?
To reach an excellent image quality and a stable running image processing system each avoided defect pixel counts.

What needs to be considered when using cameras with InGaAS sensors?
A low temperature at the image sensor is crucial in order to keep the number of defect pixels low.

The solution – made by Baumer
CX.SWIR.XC cameras provide a combination of both a perfect thermal industrial design and an integrated static and dynamic defect pixel correction matched to the sensor. The temperature at the image sensor can be further reduced by using the integrated cooling pipe.
 


Downloads
Brochures / Catalogs


To the top