With the expansion of the LX series by eight new models, Baumer combines the latest Sony Pregius sensors with the innovative, cost-effective 10 GigE interface.
The CX.I cameras’ outstanding performance and optimized combination of mechanical and electrical capabilities have convinced the expert jury of the inspect award 2019 as well as the readers of the inspect and messtec drives Automation magazines and for this, they were awarded 1st prize in the vision category.
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.
The Baumer CX.I cameras with their outstanding performance convinced the expert panel and participants of the online poll on the inspect award 2019 and were awarded 1st prize in the Vision category.
Baumer is equipping 25 camera models of the LX and CX series with the Precision Time Protocol (PTP) according to the IEEE 1588 Standard, in support of precise time synchronization in Ethernet networks. This allows applications to benefit from all advantages of a PTP-supported inspection system.
The Baumer LX VisualApplets cameras with integrated image preprocessing were honored with the highest award at this year‘s „Vision Systems Design Innovators Awards Program“.
Baumer offers the first CMOS cameras with an exposure time down to 1 µs in the mainstream segment of digital industrial cameras. The CX models including the second generation...
Thanks to four power outputs which can be triggered individually, the CX.I and LXT cameras allow for quick, easy and cost-efficient 3D surface inspections and identify even slightest non-compliance in structure and shape. Read our technical article on shape from shading and find out how it works.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.
The Baumer LX VisualApplets cameras with integrated image preprocessing and the VeriSens vision sensors with Color FEX 3D color assistant were awarded as inVISION Top Innovations 2016.
At the recent „Vision Show“ in Boston, the Baumer SmartApplets have been awarded bronze under the "Vision Systems Design 2018 Innovators Awards Program". These ready-to-use function extensions for the LX VisualApplets cameras provide users with the benefit of drop-in solutions for standard tasks...
With its O200 photoelectric miniature sensors, Baumer offers a new dimension in terms of reliability, speed and range for confined machine installation spaces. Thanks to their increased functional reserves, the O200 diffuse sensors with background suppression are the only ones with up to 120 mm sensing distance even on darkest and shiny objects such as mobile phone housings.