• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

emitter / receiver

scanning range

type

dimension

housing version

connection types

particular characteristics

operating temperature

Image Product name product group housing sensing distance max. features
U500.DA0.2-IAMJ.72F

Article no.: 11200625

product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 20 … 1000 mm
features
  • current output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UAMJ.72F

Article no.: 11200623

product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 20 … 1000 mm
features
  • voltage output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP1J.72F

Article no.: 11200632

product group
  • Ultrasonic proximity sensors
  • IO-Link
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 20 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP2J.72F

Article no.: 11200633

product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
sensing distance max.
  • 20 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.RA0.2-GP1J.72F

Article no.: 11200634

product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 0 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
housing
  • 18 mm x 64 mm
  • stainless steel
sensing distance max.
  • 20 … 1000 mm
features
  • current output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
housing
  • 18 mm x 64 mm
  • stainless steel
sensing distance max.
  • 20 … 1000 mm
features
  • voltage output
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP1J.9SF

Article no.: 11200644

product group
  • Ultrasonic proximity sensors
  • IO-Link
housing
  • 18 mm x 64 mm
  • stainless steel
sensing distance max.
  • 20 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP2J.9SF

Article no.: 11200645

product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
sensing distance max.
  • 20 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.RA0.2-GP1J.9SF

Article no.: 11200646

product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
housing
  • 18 mm x 64 mm
  • stainless steel
sensing distance max.
  • 0 … 1000 mm
features
  • push-pull
  • qTeach, line-Teach, IO-Link
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
U500.TB0.2-ZZZZ.72F

Article no.: 11200636

product group
  • Ultrasonic through beam sensors
  • emitter
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 0… 2000 mm
features
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.TB0.2-ZZZZ.9SF

Article no.: 11200648

product group
  • Ultrasonic through beam sensors
  • emitter
housing
  • 18 mm x 64 mm
  • stainless steel
sensing distance max.
  • 0… 2000 mm
features
  • connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UNCK 09G8914/IO

Article no.: 11013758

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 55 mm
  • plastic
sensing distance max.
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNCK 09G8914/KS35A/IO

Article no.: 11013759

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 55 mm
  • plastic
sensing distance max.
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/IO

Article no.: 11011521

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 48,8 mm
  • plastic
sensing distance max.
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/KS35A/IO

Article no.: 11013770

product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
housing
  • 8,6 mm x 48,8 mm
  • plastic
sensing distance max.
  • 30 … 200 mm
features
  • push-pull / IO-Link
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top