Incremental industrial encoders
Inductive distance sensors
Industrial cameras
Inductive distance sensors
Easy sensor connection
Incremental industrial encoders
Baumer GAPI SDK
Incremental industrial encoders
Accessories rotary encoders / angle sensors
Vision sensors
Software
Industrial cameras / image processing
Software
Pressure measurement
Smart Vision Sensors
Object detection
Rotary encoders / angle sensors
Object detection
Bearingless encoders
Incremental HeavyDuty encoders
Photoelectric sensors
Object detection
The new sensor class for positioning and inspection tasks
Electronic speed switch
Electronic speed switch
Connector M8, 3 pin, straight
Connector M8, 4 pin, straight
Connector M8, 3 pin, angular
Connector M8, 4 pin, angular
Connector M12, 4 pin, angular
Connector M12, 5 pin, angular
Connector M12, 4 pin, straight
Connector M12, 5 pin, straight
Cable 8 wires, 0,15 m
Dual GigE, 8 Megapixel, Monochrome
Dual GigE, 8 Megapixel, Color
Gigabit Ethernet, 8 Megapixel, Color
Gigabit Ethernet, 8 Megapixel, Monochrome
Gigabit Ethernet, 8 Megapixel, Color
Gigabit Ethernet, 8 Megapixel, Color
Gigabit Ethernet, 8 Megapixel, Monochrome
Gigabit Ethernet, 8 Megapixel, Monochrome
90° Cable 8 wires, 5,0 m
For voltage loop 8...32 VDC
Mounting bracket for sensors Ø 8 mm
Shielded cable 8 wires, female connector, 5,0 m
Shielded cable 8 wires, male connector, 5,0 m
Connector M9, 8 pin, straight, 2 m, shielded
Connector M9, 8 pin, straight, 5 m, shielded
Connector M9, 8 pin, straight, 10 m, shielded
Connector M12, 8 pin, straight, 2 m, shielded
Fastening clamp for micro cylinder ø 8 mm (A)
Connector M12, 8 pin, straight, 5 m, Niro, shielded
Camera based multicode reader for 1D and 2D codes - Focal length 8 mm
Absolute encoder / Singleturn 8...17 Bit / Magnetic sensing / Through hollow shaft max. ø80 mm
Absolute encoder / Singleturn 8...17 Bit / Magnetic sensing / Through hollow shaft max. ø180 mm
Absolute encoder / Singleturn 8...17 Bit / Magnetic sensing / Through hollow shaft max. ø340 mm
Insulated through hollow shaft ø0.375...1 inch
Insulated through hollow shaft ø0.375...1 inch
Insulated through hollow shaft ø0.375...1 inch
Inductive sensors very often form the basis for the reliable control of machines and systems.
In applications where non-ferrous metals such as aluminum need to be detected at the same working distance as steel, Factor 1 inductive sensors are a perfect fit. Baumer offers a unique selection of such sensors in switching and measuring versions.
Visit Baumer at ATX West on Feb. 6-8 , Anaheim, CA
With the new AlphaProx IR12 and IR18 High Sensitivity sensors, Baumer is offering a true worldwide innovation: the first teachable standard inductive sensors for measuring tiny changes in position.