Incremental industrial encoders
Inductive proximity switches
Rotary encoders / angle sensors
Conductivity measurement
Distance measurement
Photoelectric sensors
HI-LIGHT-80 white 24VDC with M8 connector
ZVI-HELIOS-130 IP65 w 80° SC M8
ZVI-HELIOS-95 IP65 w 80° SC M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Torque arm, 1-arm, bolt circle ø76…80 mm, mounting M4
Mounting bracket for fiber optic sensors series 60, 66, 67, 80
Demanding ambient conditions such as dust and water call for appropriate sensor protection rating from IP 65 to IP 69K.
Baumer has extended the flexible and cost-effective OptoPulse® EIL580 encoder family and has presented additional variants with the attachment forms EURO flange B10 and square flange.
Typically high shaft loads and situation-induced axial impact or overloads in shaft copying systems present a real challenge to encoders.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.
The Baumer Group offers with the original Bourdon brand a broad product portfolio of thermometer, pressure gauges, pressure switches, differential pressure gauges, differential pressure switches, temperature switches, seals and accessories. The all new website has been substantially revised technically, optically and with regard to contents. Up to date, user friendly and with a clear overview of products and services.