Rotary encoders / angle sensors
Absolute industrial encoders
Easy sensor connection
Absolute industrial encoders
Identification
Smart Vision Sensors
Optical distance sensors
Vision sensors
The new sensor class for positioning and inspection tasks
Rotary encoders / angle sensors
Industrial cameras / image processing
Industrial cameras
Industrial cameras / image processing
Bearingless encoders
CX series (VCX.PTP cameras)
LX series (LXG cameras)
Software
Software
Reading 1D/2D codes
Object detection
Absolute HeavyDuty encoders
Industrial cameras / image processing
Optical distance measurement
CX series (VCX.I.PTP cameras)
Industrial cameras / image processing
Rotary encoders / angle measurement
Absolute HeavyDuty encoders
VCXG/VCXU cameras
Distance sensors
Industrial cameras
Bearingless encoders for industrial applications
Industrial cameras / image processing
CX series (VCX.I cameras)
Rotary encoders / angle sensors
• Programmable pulse number, HTL / TTL output level, pulse sequence and zero pulse• For end users, wholesalers and system integrators• Wide and versatile application possibilities• Reduced inventory variation, downtime, maintenance and storage costs
CX series (VCX.I cameras)
CX series (VCX.I.XT cameras)
Easy to integrate. Immune. Innovative.
Solid shaft ø11 mm with EURO flange B10 or housing foot B3
Solid shaft ø11 mm with EURO flange B10 or housing foot B3 / EtherNet/IP / 13 bit ST / 16 bit MT
Blind hollow shaft or cone shaft (1:10)
Through hollow shaft
Blind hollow shaft
Solid shaft with clamping flange
Solid shaft with synchro flange
Through hollow shaft
Blind hollow shaft
Through hollow shaft / EtherNet/IP / 13 bit ST / 16 bit MT
Blind hollow shaft or cone shaft (1:10) / EtherNet/IP / 13 bit ST / 16 bit MT
Solid shaft with synchro flange
Solid shaft with clamping flange
Encoder kit
Gigabit Ethernet, 0,3 Megapixel, Monochrome
Gigabit Ethernet, 0,3 Megapixel, Color
Gigabit Ethernet, 1,3 Megapixel, Monochrome
Gigabit Ethernet, 1,3 Megapixel, Color
Gigabit Ethernet, 2,3 Megapixel, Monochrome
Gigabit Ethernet, 2,3 Megapixel, Color
Gigabit Ethernet, 2,3 Megapixel, Monochrome
Gigabit Ethernet, 2,3 Megapixel, Color
Gigabit Ethernet, 2,3 Megapixel, Monochrome
Gigabit Ethernet, 2,3 Megapixel, Color
Gigabit Ethernet, 3,1 Megapixel, Monochrome
Gigabit Ethernet, 3,1 Megapixel, Color
Gigabit Ethernet, 5,0 Megapixel, Monochrome
Gigabit Ethernet, 5,0 Megapixel, Color
Gigabit Ethernet, 5,3 Megapixel, Monochrome
Gigabit Ethernet, 5,3 Megapixel, Color
Gigabit Ethernet, 12,3 Megapixel, Monochrome
Gigabit Ethernet, 0,3 Megapixel, Monochrome
Gigabit Ethernet, 0,3 Megapixel, Color
Gigabit Ethernet, 1,3 Megapixel, Monochrome
Gigabit Ethernet, 1,3 Megapixel, Color
Gigabit Ethernet, 2,3 Megapixel, Monochrome
Gigabit Ethernet, 2,3 Megapixel, Color
Gigabit Ethernet, 2,0 Megapixel, Monochrome
Gigabit Ethernet, 2,0 Megapixel, Color
Gigabit Ethernet, 2,3 Megapixel, Monochrome
Gigabit Ethernet, 4,0 Megapixel, Monochrome
Gigabit Ethernet, 4,0 Megapixel, Color
The Ethernet encoders of the EAL580 series by the encoder expert Baumer set new benchmarks in the field of absolute encoders.
Machine vision cameras with 10 GigE interface are easy to integrate and, with a bandwidth of 1.1 GB/s, are ideal for applications with high resolution or high process speed.
Demanding applications in machine and plant construction, for example in handling and assembly, graphic and packaging machines, require high precision in real-time with minimal cycle time and jitter.
Baumer is equipping 25 camera models of the LX and CX series with the Precision Time Protocol (PTP) according to the IEEE 1588 Standard, in support of precise time synchronization in Ethernet networks. This allows applications to benefit from all advantages of a PTP-supported inspection system.
With the HMG10P / PMG10P series, Baumer raises the bar for HeavyDuty encoder technology. The encoders enable convenient configuration by any input device via WLAN adapter for individual configuration...
Get more information on camera integration, such as application notes, software configuration examples and answers to frequently asked questions.
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.