Rotary encoders / angle sensors
CX series (VCX.MP cameras)
Industrial cameras / image processing
CX series (VCX.R cameras)
CX series (VCX cameras)
Absolute industrial encoders
Easy sensor connection
Absolute industrial encoders
Industrial cameras / image processing
Software
Baumer GAPI SDK
Cables and plug connections
Industrial cameras
Identification
Smart Vision Sensors
Optical distance sensors
Vision sensors
The new sensor class for positioning and inspection tasks
Rotary encoders / angle sensors
Industrial cameras
Bearingless encoders
CX series (VCX.PTP cameras)
LX series (LXG cameras)
Software
Software
Reading 1D/2D codes
Object detection
Absolute HeavyDuty encoders
Industrial cameras / image processing
Optical distance measurement
CX series (VCX.I.PTP cameras)
Industrial cameras / image processing
Rotary encoders / angle measurement
Absolute HeavyDuty encoders
VCXG/VCXU cameras
Distance sensors
Industrial cameras
Bearingless encoders for industrial applications
Industrial cameras / image processing
CX series (VCX.I cameras)
Rotary encoders / angle sensors
• Programmable pulse number, HTL / TTL output level, pulse sequence and zero pulse• For end users, wholesalers and system integrators• Wide and versatile application possibilities• Reduced inventory variation, downtime, maintenance and storage costs
CX series (VCX.I cameras)
CX series (VCX.I.XT cameras)
Easy to integrate. Immune. Innovative.
Solid shaft ø11 mm with EURO flange B10 or housing foot B3
Solid shaft ø11 mm with EURO flange B10 or housing foot B3 / EtherNet/IP / 13 bit ST / 16 bit MT
Blind hollow shaft or cone shaft (1:10)
Through hollow shaft
Blind hollow shaft
Solid shaft with clamping flange
Solid shaft with synchro flange
Through hollow shaft
Blind hollow shaft
Through hollow shaft / EtherNet/IP / 13 bit ST / 16 bit MT
Blind hollow shaft or cone shaft (1:10) / EtherNet/IP / 13 bit ST / 16 bit MT
Solid shaft with synchro flange
Solid shaft with clamping flange
Encoder kit
Micro series - shaft ø5 mm
Micro series - shaft max. ø8 mm
Small impulse counters
Sonic beam deflector series 30 rectangular
FKM
Capacitive proximity sensors - in direct media contact
Capacitive proximity sensors - in direct media contact
Capacitive proximity sensors - in direct media contact
Capacitive proximity sensors - in direct media contact
Diffuse sensors with intensity difference - standard
Diffuse sensors with intensity difference - standard
Diffuse sensors with intensity difference - standard
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Get more information on camera integration, such as application notes, software configuration examples and answers to frequently asked questions.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.
The Ethernet encoders of the EAL580 series by the encoder expert Baumer set new benchmarks in the field of absolute encoders.
Machine vision cameras with 10 GigE interface are easy to integrate and, with a bandwidth of 1.1 GB/s, are ideal for applications with high resolution or high process speed.
Demanding applications in machine and plant construction, for example in handling and assembly, graphic and packaging machines, require high precision in real-time with minimal cycle time and jitter.
Baumer offers the first CMOS cameras with an exposure time down to 1 µs in the mainstream segment of digital industrial cameras. The CX models including the second generation...
Baumer is equipping 25 camera models of the LX and CX series with the Precision Time Protocol (PTP) according to the IEEE 1588 Standard, in support of precise time synchronization in Ethernet networks. This allows applications to benefit from all advantages of a PTP-supported inspection system.
With the HMG10P / PMG10P series, Baumer raises the bar for HeavyDuty encoder technology. The encoders enable convenient configuration by any input device via WLAN adapter for individual configuration...
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.
We combine sensor performance with intuitive usability and clever design. Save time already in the engineering phase and gain design freedom with maximum process reliability. Use the added value of additional digital data now.